IESNA:LM-63-2002
[TEST]P1060225
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-37)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124RDRP-S1020D830-X4F0-XX-UDD-WVL-B
[LUMINAIRE]DEFINE 4 BLACK REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1869
TILT=NONE
1 -1 1 37 5 1 1 0.3125 4 0
1 1 35
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
969.1 966.8 963.4 957.7 949.7 939.5 925.8 905.3 885.9 858.6
832.4 804 770.9 739 706 671.9 637.7 602.4 562.5 523.8
482.8 441.8 400.8 355.3 309.7 265.3 223.2 182.2 141.2 104.8
72.9 58.1 42.1 29.6 18.2 8 0
969.1 970.2 964.5 955.4 942.9 926.9 905.3 879.1 850.6 821
788 753.8 717.4 682.1 642.2 604.7 567.1 528.4 489.7 452.1
412.2 371.2 333.7 294.9 252.8 216.4 179.9 148 118.4 95.7
76.3 59.2 45.5 31.9 19.4 9.1 0
969.1 961.1 952 934.9 913.3 889.4 862 833.6 801.7 765.2
727.7 688.9 650.2 610.4 570.5 526.1 486.2 445.2 403.1 364.4
323.4 283.5 244.8 210.7 181.1 160.6 141.2 123 105.9 90
74 60.4 46.7 35.3 22.8 11.4 0
969.1 967.9 953.1 929.2 901.9 873.4 840.4 806.2 767.5 728.8
688.9 647.9 606.9 562.5 519.3 476 429.3 386 340.5 296.1
257.4 227.7 206.1 186.8 168.5 150.3 133.2 118.4 103.6 88.8
74 61.5 49 36.4 25.1 13.7 0
969.1 970.2 953.1 928.1 898.5 866.6 831.3 796 758.4 717.4
676.4 632 589.9 544.3 501 452.1 408.8 359.8 315.4 273.3
242.6 220.9 200.4 182.2 165.1 148 132.1 116.2 101.3 87.7
74 60.4 47.8 37.6 25.1 14.8 0
